Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
DB59L048035-A – Brushless DC motor
Availability
Brushless DC motor in angular design. With one shaft end and Hall sensors.
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 23
-
Rated Power 172 W
-
Rated Torque 47 Ncm
-
Rated Current 5.33 A
-
Rated Speed 3500 rpm
-
Rotor Inertia 119 gcm²
-
Line to Line Inductance 1.2 mH
-
Weight 0.72 kg
-
Size 56 mm
-
Rated Voltage 48 V
-
Peak Torque 141 Ncm
-
Peak Current 16 A
-
Torque Constant 10 Ncm/A
-
Line to Line Resistance 0.8 Ohm
-
Length "A" 73.6 mm
Dimensions

Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Speed
|
Output power
|
Efficiency
|
Input Power
|
Power loss
|
Current consumption
|
Continuous Operation
|
Speed [rpm] at 1,951.50 Nm
|
|
---|---|---|---|---|---|---|---|---|
48V |
|
n/a | ||||||
|
Downloads
Accessories
ZD-DF56 | Damper |
|