Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
APBA60L048030-EB – Brushless DC motor IP65 – 60 mm
Availability
Matching motor controllers: N5-2-X
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 2.4 in
-
Rated Voltage 48 V
-
Peak Torque 539.54 oz-in
-
Rated Speed 3000 rpm
-
Rotor Inertia 430 gcm²
-
Line to Line Inductance 0.55 mH
-
Encoder
-
Operating Voltage (Encoder) 5 V
-
Weight 4.1 lb
-
Encoder Resolution 2500 CPR
-
Shaft Keyway with key
-
Rated Power 400 W
-
Rated Torque 179.85 oz-in
-
Rated Current 12 A
-
Torque Constant 10.7 Ncm/A
-
Line to Line Resistance 0.25 Ohm
-
IP-Protection Motor IP65
-
Encoder Type incremental
-
Length "A" 6.9 in
-
Brake
-
Holding Torque (Brake) 184.1 oz-in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Speed
|
Output power
|
Efficiency
|
Input Power
|
Power loss
|
Current consumption
|
Continuous Operation
|
Speed [rpm] at 2,228.50 Nm
|
|
---|---|---|---|---|---|---|---|---|
48V |
|
n/a | ||||||
|