Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
DFA90L048017-A – Brushless DC flat motor
Availability
Matching motor controllers: C5-E-2X, N5-2-X, CL4E-E-2-X
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Rated Current 4.3 A
-
Line to Line Inductance 0.66 mH
-
Torque Constant 23 Ncm/A
-
Motor Connection PCB
-
Peak Torque 424.84 oz-in
-
Rated Power 170 W
-
Rated Speed 1670 rpm
-
Size 3.5 in
-
Line to Line Resistance 0.6 Ohm
-
Rotor Inertia 5000 gcm²
-
Weight 2.2 lb
-
Peak Current 13 A
-
Length "A" 1.6 in
-
Rated Torque 136.51 oz-in
-
Rated Voltage 48 V
-
Encoder
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Speed
|
Output power
|
Efficiency
|
Input Power
|
Power loss
|
Current consumption
|
Continuous Operation
|
Speed [rpm] at 877.50 Nm
|
|
---|---|---|---|---|---|---|---|---|
48V |
|
n/a | ||||||
|
Downloads
Accessories
ZK-DF90-500 | Motor cable 0.5m |
|