WD10030-5616-23B – Wheel drive
Technical Data
-
Wheel Diameter 100 mm
-
Height 105 mm
-
Load Capacity 400 kg
-
Efficiency 94 %
-
Max. Output Torque 44.02 Nm
-
Mounting bracket
-
Weight 1.6 kg
-
Wheel Width 30 mm
-
Wheel Material Lmax
-
Reduction Ratio 16
-
Rated Output Torque 22.01 Nm
-
For Motor Size NEMA 23, NEMA 24
-
Moment of Inertia 11.3 kg mm²
-
Operating Temperature -