WD14050-5616-80X – Wheel drive
Technical Data
-
Wheel Diameter 140 mm
-
Height - mm
-
Load Capacity 400 kg
-
Efficiency 94 %
-
Max. Output Torque 44.02 Nm
-
Mounting bracket
-
Weight 3.8 kg
-
Wheel Width 50 mm
-
Wheel Material Vulkollan
-
Reduction Ratio 16
-
Rated Output Torque 22.01 Nm
-
For Motor Size 80 mm (BLDC)
-
Moment of Inertia 32 kg mm²
-
Operating Temperature -