ST4118S0206-B – Stepper motor – NEMA 17
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 17
-
Current per Winding 0.22 A
-
Holding Torque Bipolar 30 oz-in
-
Resistance per Winding 75 Ohm
-
Resolution 1.8 °/step
-
Weight 0.44 lb
-
Size 1.7 in
-
Holding Torque Unipolar 21.2 oz-in
-
Rotor Inertia 38 gcm²
-
Inductance per Winding 53 mH
-
Length "A" 1.2 in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 97.50 rpm
|
||
---|---|---|---|---|
0.22A 24V one winding | 0.129 | |||
0.22A 48V one winding | 0.187 | |||
0.16A 24V series | 0.0982 | |||
0.16A 48V series | 0.2 | |||
|
Downloads
Accessories
ZD-D40 | Damper |
|
|
ZD-DF40 | Damper | € 9.50 |
|
ZK-JST-VL-6 | Extension cable 2m |
|