ST4118S0406-A – Stepper motor – NEMA 17
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 17
-
Current per Winding 0.35 A
-
Holding Torque Bipolar 22.6 Ncm
-
Resistance per Winding 30 Ohm
-
Resolution 1.8 °/step
-
Weight 0.2 kg
-
Size 42 mm
-
Holding Torque Unipolar 16 Ncm
-
Rotor Inertia 38 gcm²
-
Inductance per Winding 21.7 mH
-
Length "A" 30.5 mm
Dimensions

Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 26.25 rpm
|
||
---|---|---|---|---|
0.24A 24V series | n/a | |||
0.24A 48V series | n/a | |||
0.34A 24V one winding | n/a | |||
0.34A 48V one winding | n/a | |||
|
Downloads
Accessories
ZD-D40 | Damper |
|
|
ZD-DF40 | Damper |
|
|
ZK-JST-VL-6 | Extension cable 2m |
|