ST4118S0706-B – Stepper motor – NEMA 17
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 17
-
Current per Winding 0.7 A
-
Holding Torque Bipolar 22.6 Ncm
-
Resistance per Winding 7.6 Ohm
-
Resolution 1.8 °/step
-
Weight 0.2 kg
-
Size 42 mm
-
Holding Torque Unipolar 16 Ncm
-
Rotor Inertia 38 gcm²
-
Inductance per Winding 6.8 mH
-
Length "A" 30.5 mm
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 266.25 rpm
|
||
---|---|---|---|---|
0.48A 24V series | 0.157 | |||
0.48A 48V series | 0.248 | |||
0.7A 24V one winding | 0.198 | |||
0.7A 48V one winding | 0.2 | |||
|
Downloads
Accessories
ZD-D40 | Damper |
|
|
ZD-DF40 | Damper |
|
|
ZK-JST-VL-6 | Extension cable 2m |
|