ST4118S1006-B – Stepper motor – NEMA 17
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 17
-
Current per Winding 0.95 A
-
Holding Torque Bipolar 30 oz-in
-
Resistance per Winding 3.9 Ohm
-
Resolution 1.8 °/step
-
Weight 0.44 lb
-
Size 1.7 in
-
Holding Torque Unipolar 21.2 oz-in
-
Rotor Inertia 38 gcm²
-
Inductance per Winding 2.8 mH
-
Length "A" 1.2 in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 266.25 rpm
|
||
---|---|---|---|---|
0.66A 24V series | 0.215 | |||
0.66A 48V series | 0.243 | |||
0.94A 24V one winding | 0.167 | |||
0.94A 48V one winding | 0.161 | |||
|
Downloads
Accessories
ZD-D40 | Damper |
|
|
ZD-DF40 | Damper |
|
|
ZK-JST-VL-6 | Extension cable 2m |
|