ST4118M0406-B – Stepper motor – NEMA 17
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 17
-
Current per Winding 0.4 A
-
Holding Torque Bipolar 56.1 oz-in
-
Resistance per Winding 30 Ohm
-
Resolution 1.8 °/step
-
Weight 0.53 lb
-
Size 1.7 in
-
Holding Torque Unipolar 39.7 oz-in
-
Rotor Inertia 57 gcm²
-
Inductance per Winding 25 mH
-
Length "A" 1.5 in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 97.50 rpm
|
||
---|---|---|---|---|
0.28A 24V series | 0.219 | |||
0.28A 48V series | 0.354 | |||
0.4A 24V one winding | 0.255 | |||
0.4A 48V one winding | 0.28 | |||
|
Downloads
Accessories
ZD-D40 | Damper |
|
|
ZD-DF40 | Damper |
|
|
ZK-JST-VL-6 | Extension cable 2m |
|