ST4118M1206-B – Stepper motor – NEMA 17
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 17
-
Current per Winding 1.2 A
-
Holding Torque Bipolar 39.6 Ncm
-
Resistance per Winding 3.1 Ohm
-
Resolution 1.8 °/step
-
Weight 0.24 kg
-
Size 42 mm
-
Holding Torque Unipolar 28 Ncm
-
Rotor Inertia 57 gcm²
-
Inductance per Winding 2.9 mH
-
Length "A" 38 mm
Dimensions

Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 133.50 rpm
|
||
---|---|---|---|---|
0.84A 24V series | 0.358 | |||
0.84A 48V series | 0.379 | |||
1.2A 24V one winding | 0.287 | |||
1.2A 48V one winding | 0.278 | |||
|
Downloads
Accessories
ZD-D40 | Damper |
|
|
ZD-DF40 | Damper |
|
|
ZK-JST-VL-6 | Extension cable 2m |
|