ST2018S0604-B – Stepper motor – NEMA 8
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 8
-
Current per Winding 0.6 A
-
Holding Torque 2.5 oz-in
-
Resistance per Winding 6.5 Ohm
-
Resolution 1.8 °/step
-
Weight 0.13 lb
-
Size 0.79 in
-
Holding Torque 2.5 oz-in
-
Rotor Inertia 2 gcm²
-
Inductance per Winding 1.7 mH
-
Length "A" 1.3 in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 201.00 rpm
|
||
---|---|---|---|---|
0.6A 12V | 0.014 | |||
0.6A 24V | 0.014 | |||
0.6A 48V | 0.012 | |||
|
Downloads
Accessories
ZK-JST-VL-4 | Extension cable 2m |
|