ST2018M0804-B – Stepper motor – NEMA 8
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 8
-
Current per Winding 0.8 A
-
Holding Torque 3 Ncm
-
Resistance per Winding 5.4 Ohm
-
Resolution 1.8 °/step
-
Weight 0.08 kg
-
Size 20 mm
-
Holding Torque 3 Ncm
-
Rotor Inertia 3.6 gcm²
-
Inductance per Winding 1.5 mH
-
Length "A" 42 mm
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 368.80 rpm
|
||
---|---|---|---|---|
0.8A 12V | 0.0195 | |||
0.8A 24V | 0.02 | |||
0.8A 48V | 0.018 | |||
|
Downloads
Accessories
ZK-JST-VL-4 | Extension cable 2m |
|