ST4209S0404-A – Stepper motor 0.9° – NEMA 17
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 17
-
Current per Winding 0.42 A
-
Rotor Inertia 35 gcm²
-
Inductance per Winding 7.5 mH
-
Length "A" 1.3 in
-
Size 1.7 in
-
Holding Torque 24.9 oz-in
-
Resistance per Winding 13 Ohm
-
Resolution 0.9 °/step
-
Weight 0.48 lb
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 64.50 rpm
|
||
---|---|---|---|---|
0.4A 24V | 0.165 | |||
0.4A 48V | 0.165 | |||
|
Downloads
Accessories
ZD-DF40 | Damper |
|
|
ZK-JST-VL-4 | Extension cable 2m |
|