ST4209M1206-A – Stepper motor 0.9° – NEMA 17
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 17
-
Current per Winding 1.2 A
-
Holding Torque Bipolar 50.1 oz-in
-
Resistance per Winding 3.3 Ohm
-
Resolution 0.9 °/step
-
Weight 0.62 lb
-
Size 1.7 in
-
Holding Torque Unipolar 35.4 oz-in
-
Rotor Inertia 54 gcm²
-
Inductance per Winding 4 mH
-
Length "A" 1.6 in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 97.50 rpm
|
||
---|---|---|---|---|
0.84A 24V series | 0.265 | |||
0.84A 48V series | 0.285 | |||
1.2A 24V one winding | 0.234 | |||
1.2A 48V one winding | 0.231 | |||
|
Downloads
Accessories
ZD-D40 | Damper |
|
|
ZD-DF40 | Damper |
|
|
ZK-JST-VL-6 | Extension cable 2m |
|