ST4209M1704-B – Stepper motor 0.9° – NEMA 17
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 17
-
Current per Winding 1.68 A
-
Rotor Inertia 54 gcm²
-
Inductance per Winding 4 mH
-
Length "A" 39.5 mm
-
Size 42 mm
-
Holding Torque 36 Ncm
-
Resistance per Winding 1.9 Ohm
-
Resolution 0.9 °/step
-
Weight 0.28 kg
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 153.75 rpm
|
||
---|---|---|---|---|
1.7A 24V | 0.312 | |||
1.7A 48V | 0.32 | |||
|
Downloads
Accessories
ZD-D40 | Damper |
|
|
ZD-DF40 | Damper |
|
|
ZK-JST-VL-4 | Extension cable 2m |
|