ST5909X2508-B – Stepper motor 0.9° – NEMA 23
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 23
-
Current per Winding 2.5 A
-
Holding Torque Bipolar 86.1 oz-in
-
Resistance per Winding 0.85 Ohm
-
Resolution 0.9 °/step
-
Weight 0.99 lb
-
Size 2.2 in
-
Holding Torque Unipolar 60.9 oz-in
-
Rotor Inertia 120 gcm²
-
Inductance per Winding 1.6 mH
-
Length "A" 1.6 in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 228.75 rpm
|
||
---|---|---|---|---|
3.5A 24V parallel | 0.43 | |||
3.5A 48V parallel | 0.429 | |||
1.75A 24V series | 0.32 | |||
1.75A 48V series | 0.435 | |||
|