ST5909S1008-B – Stepper motor 0.9° – NEMA 23
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 23
-
Current per Winding 1 A
-
Holding Torque Bipolar 101.82 Ncm
-
Resistance per Winding 6.6 Ohm
-
Resolution 0.9 °/step
-
Weight 0.65 kg
-
Size 56 mm
-
Holding Torque Unipolar 72 Ncm
-
Rotor Inertia 275 gcm²
-
Inductance per Winding 13 mH
-
Length "A" 51 mm
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 227.25 rpm
|
||
---|---|---|---|---|
1.42A 24V parallel | 0.349 | |||
1.42A 48V parallel | 0.633 | |||
0.67A 24V series | 0.16 | |||
0.67A 48V series | 0.346 | |||
|