ST5909M2008-B – Stepper motor 0.9° – NEMA 23
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 23
-
Current per Winding 2 A
-
Holding Torque Bipolar 104.65 Ncm
-
Resistance per Winding 1.8 Ohm
-
Resolution 0.9 °/step
-
Weight 0.7 kg
-
Size 56 mm
-
Holding Torque Unipolar 74 Ncm
-
Rotor Inertia 300 gcm²
-
Inductance per Winding 4.5 mH
-
Length "A" 56 mm
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 116.25 rpm
|
||
---|---|---|---|---|
2.8A 24V parallel | 1.01 | |||
2.8A 48V parallel | 1.13 | |||
1.4A 24V series | 0.791 | |||
1.4A 48V series | 1.02 | |||
|