ST5909L3008-A – Stepper motor 0.9° – NEMA 23
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 23
-
Current per Winding 3 A
-
Holding Torque Bipolar 254.35 oz-in
-
Resistance per Winding 1 Ohm
-
Resolution 0.9 °/step
-
Weight 2.2 lb
-
Size 2.2 in
-
Holding Torque Unipolar 179.85 oz-in
-
Rotor Inertia 480 gcm²
-
Inductance per Winding 2.6 mH
-
Length "A" 3 in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 227.25 rpm
|
||
---|---|---|---|---|
4.2A 24V parallel | 1.11 | |||
4.2A 48V parallel | 1.58 | |||
2.1A 24V series | 0.568 | |||
2.1A 48V series | 1.12 | |||
|