ST5918S2008-A – Stepper motor – NEMA 23
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 23
-
Current per Winding 2 A
-
Holding Torque Bipolar 99 Ncm
-
Resistance per Winding 1.5 Ohm
-
Resolution 1.8 °/step
-
Weight 0.65 kg
-
Size 56 mm
-
Holding Torque Unipolar 70 Ncm
-
Rotor Inertia 275 gcm²
-
Inductance per Winding 2.6 mH
-
Length "A" 51 mm
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 228.75 rpm
|
||
---|---|---|---|---|
2.8A 24V parallel | 0.842 | |||
2.8A 48V parallel | 0.825 | |||
1.4A 24V series | 0.667 | |||
1.4A 48V series | 0.874 | |||
|