ST5918M1008-A – Stepper motor – NEMA 23
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 23
-
Current per Winding 1 A
-
Holding Torque Bipolar 124.45 Ncm
-
Resistance per Winding 6.9 Ohm
-
Resolution 1.8 °/step
-
Weight 0.7 kg
-
Size 56 mm
-
Holding Torque Unipolar 88 Ncm
-
Rotor Inertia 300 gcm²
-
Inductance per Winding 14 mH
-
Length "A" 56 mm
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 153.75 rpm
|
||
---|---|---|---|---|
1.4A 24V parallel | 0.882 | |||
1.4A 48V parallel | 1.1 | |||
0.7A 24V series | 0.587 | |||
0.7A 48V series | 0.813 | |||
|