ST5918M3008-B – Stepper motor – NEMA 23
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 23
-
Current per Winding 3 A
-
Holding Torque Bipolar 176.24 oz-in
-
Resistance per Winding 0.7 Ohm
-
Resolution 1.8 °/step
-
Weight 1.5 lb
-
Size 2.2 in
-
Holding Torque Unipolar 124.62 oz-in
-
Rotor Inertia 300 gcm²
-
Inductance per Winding 1.3 mH
-
Length "A" 2.2 in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 228.75 rpm
|
||
---|---|---|---|---|
4.2A 24V parallel | 0.932 | |||
4.2A 48V parallel | 0.903 | |||
2.1A 24V series | 0.846 | |||
2.1A 48V series | 0.947 | |||
|