ST5918L3008-B – Stepper motor – NEMA 23
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 23
-
Current per Winding 3 A
-
Holding Torque Bipolar 186.68 Ncm
-
Resistance per Winding 1 Ohm
-
Resolution 1.8 °/step
-
Weight 1 kg
-
Size 56 mm
-
Holding Torque Unipolar 132 Ncm
-
Rotor Inertia 480 gcm²
-
Inductance per Winding 1.9 mH
-
Length "A" 76 mm
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 228.75 rpm
|
||
---|---|---|---|---|
4.2A 24V parallel | 1.58 | |||
4.2A 48V parallel | 1.58 | |||
2.1A 24V series | 1.03 | |||
2.1A 48V series | 1.62 | |||
|