ST8918S4508-A – Stepper motor – NEMA 34
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 34
-
Current per Winding 4.5 A
-
Holding Torque Bipolar 353.55 Ncm
-
Resistance per Winding 0.6 Ohm
-
Resolution 1.8 °/step
-
Weight 1.7 kg
-
Size 86 mm
-
Holding Torque Unipolar 250 Ncm
-
Rotor Inertia 1000 gcm²
-
Inductance per Winding 1.9 mH
-
Length "A" 65 mm
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 137.25 rpm
|
||
---|---|---|---|---|
6.37A 24V parallel | 2.95 | |||
6.37A 48V parallel | 2.94 | |||
3.15A 24V series | 2.34 | |||
3.15A 48V series | 2.95 | |||
|