ST8918M6708-A – Stepper motor – NEMA 34
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 34
-
Current per Winding 6.7 A
-
Holding Torque Bipolar 593.97 Ncm
-
Resistance per Winding 0.45 Ohm
-
Resolution 1.8 °/step
-
Weight 2.8 kg
-
Size 86 mm
-
Holding Torque Unipolar 420 Ncm
-
Rotor Inertia 1900 gcm²
-
Inductance per Winding 2.1 mH
-
Length "A" 96 mm
Dimensions

Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 123.75 rpm
|
||
---|---|---|---|---|
9.45A 24V parallel | 5.54 | |||
9.45A 48V parallel | 6.36 | |||
4.76A 24V series | 3.25 | |||
4.76A 48V series | 5.78 | |||
|