ST8918L6708-A – Stepper motor – NEMA 34
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 34
-
Current per Winding 6.7 A
-
Holding Torque Bipolar 933.38 Ncm
-
Resistance per Winding 0.54 Ohm
-
Resolution 1.8 °/step
-
Weight 4 kg
-
Size 86 mm
-
Holding Torque Unipolar 660 Ncm
-
Rotor Inertia 3000 gcm²
-
Inductance per Winding 2.7 mH
-
Length "A" 126 mm
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 133.50 rpm
|
||
---|---|---|---|---|
9.45A 24V parallel | 6.94 | |||
9.45A 48V parallel | 8.36 | |||
4.76A 24V series | 4.3 | |||
4.76A 48V series | 6.84 | |||
|