ST8918D6708-A – Stepper motor – NEMA 34
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 34
-
Current per Winding 6.7 A
-
Holding Torque Bipolar 1702.29 oz-in
-
Resistance per Winding 0.75 Ohm
-
Resolution 1.8 °/step
-
Weight 11.9 lb
-
Size 3.4 in
-
Holding Torque Unipolar 1203.7 oz-in
-
Rotor Inertia 4000 gcm²
-
Inductance per Winding 4.9 mH
-
Length "A" 6.1 in
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 97.50 rpm
|
||
---|---|---|---|---|
9.45A 24V parallel | 6.85 | |||
9.45A 48V parallel | 9.47 | |||
4.76A 24V series | 3.48 | |||
4.76A 48V series | 7.3 | |||
|