ST11018S5504-B – Stepper motor – NEMA 42
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 42
-
Current per Winding 5.5 A
-
Rotor Inertia 5500 gcm²
-
Inductance per Winding 9.8 mH
-
Length "A" 99 mm
-
Shaft Keyway with key
-
Size 110 mm
-
Holding Torque 1170 Ncm
-
Resistance per Winding 0.7 Ohm
-
Resolution 1.8 °/step
-
Weight 5 kg
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 70.50 rpm
|
||
---|---|---|---|---|
5.5A 24V | 5.9 | |||
5.5A 48V | 7.47 | |||
|