ST11018M6504-A – Stepper motor – NEMA 42
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 42
-
Current per Winding 6.5 A
-
Rotor Inertia 10900 gcm²
-
Inductance per Winding 15.2 mH
-
Length "A" 150 mm
-
Shaft Keyway with key
-
Size 110 mm
-
Holding Torque 2100 Ncm
-
Resistance per Winding 1.15 Ohm
-
Resolution 1.8 °/step
-
Weight 8.4 kg
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 78.75 rpm
|
||
---|---|---|---|---|
6.5A 24V | 4.98 | |||
6.5A 48V | 10.39 | |||
|