AS2818L0604 – Stepper motor with connector IP65 – NEMA 11
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 1.1 in
-
IP-Protection Motor (Except Shaft Output) IP65
-
Holding Torque 18 oz-in
-
Inductance per Winding 7.2 mH
-
Length "A" 2.8 in
-
Brake
-
NEMA 11
-
Current per Winding 0.67 A
-
Resistance per Winding 9.2 Ohm
-
Rotor Inertia 18 gcm²
-
Weight 0.48 lb
-
Encoder
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 547.50 rpm
|
||
---|---|---|---|---|
0.6A 24V | 0.0925 | |||
0.6A 48V | 0.0978 | |||
|
Downloads
Accessories
ZK-M12-5-2M-2-AFF | Motor cable angled, 2m |
|
|
ZK-M12-5-5M-1-AFF | Motor cable straight, 5m |
|
|
ZK-M12-5-5M-2-AFF | Motor cable angled, 5m |
|
|
ZK-M12-5-2M-1-AFF | Motor cable straight, 2m |
|