AS5918M2804 – Stepper motor with M12 connector IP65 – NEMA 23
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 56 mm
-
IP-Protection Motor (Except Shaft Output) IP65
-
Holding Torque 124 Ncm
-
Inductance per Winding 2.5 mH
-
Length "A" 77 mm
-
Brake
-
NEMA 23
-
Current per Winding 2.82 A
-
Resistance per Winding 0.85 Ohm
-
Rotor Inertia 300 gcm²
-
Weight 0.85 kg
-
Encoder
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Torque
|
Output power
|
Torque [Nm] at 228.75 rpm
|
||
---|---|---|---|---|
2.8A 24V | 0.936 | |||
2.8A 48V | 0.952 | |||
|
Downloads
Accessories
ZK-M12-5-5M-1-AFF | Motor cable straight, 5m |
|
|
ZK-M12-5-5M-2-AFF | Motor cable angled, 5m |
|
|
ZK-M12-5-2M-1-AFF | Motor cable straight, 2m |
|
|
ZK-M12-5-2M-2-AFF | Motor cable angled, 2m |
|