Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
DB22M01 – Brushless DC motor
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA -
-
Rated Power 4 W
-
Rated Torque 1.1 oz-in
-
Rated Current 0.265 A
-
Rated Speed 4800 rpm
-
Rotor Inertia 0.66 gcm²
-
Line to Line Inductance 6.2 mH
-
Weight 0.15 lb
-
Size 0.87 in
-
Rated Voltage 24 V
-
Peak Torque 3.4 oz-in
-
Peak Current 0.795 A
-
Torque Constant 3.02 Ncm/A
-
Line to Line Resistance 23 Ohm
-
Length "A" 1.8 in