Brushless direct current motors, abbreviated as BLDC motors, are – despite their name – three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
DB87M01-S – Brushless DC motor
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
NEMA 34
-
Rated Power 440 W
-
Rated Torque 140 Ncm
-
Rated Current 10.77 A
-
Rated Speed 3000 rpm
-
Rotor Inertia 1600 gcm²
-
Line to Line Inductance 0.48 mH
-
Weight 2.6 kg
-
Size 87 mm
-
Rated Voltage 48 V
-
Peak Torque 420 Ncm
-
Peak Current 32.31 A
-
Torque Constant 13 Ncm/A
-
Line to Line Resistance 0.16 Ohm
-
Length "A" 113 mm
Dimensions
Torque Curves
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Speed
|
Output power
|
Efficiency
|
Input Power
|
Power loss
|
Current consumption
|
Continuous Operation
|
Speed [rpm] at 1,589.50 Nm
|
|
---|---|---|---|---|---|---|---|---|
48V |
|
n/a | ||||||
|
Downloads
Accessories
ZD-D56 | Damper |
|