NOE2-24-K10 (10 mm) – Optical 3-channel encoder
Technical Data
-
Index
-
Encoder Signal Type incremental
-
Shaft Diameter 0.394 in
-
Output Signals phase A, A\, B, B\, I, I\
-
Current Consumption 15 mA
-
Limit Speed 3300 RPM
-
Phase Shift 90° ± 18°e
-
Max. Output Current per Channel 82 mA (@Vcc=24 V, Vout=18 V)
-
Storage Temperature -40 °C - 85 °C
-
Weight 0.044 lb
-
Line Driver
-
Encoder Resolution 4000 CPR
-
Operating Voltage (Encoder) 11.40 – 28.00 V
-
Operating Voltage (f. level according to PLC standard) 15.30 – 28.00 V
-
Limit Frequency 220 kHz
-
Pulse Width 180° ± 30°e
-
Signal Level Low:<2.0 V (@l_load=20 mA), High: VCC-0.2 V (@l_load=20 mA)
-
Operating Temperature -20 °C - 85 °C
-
Humidity max. 90 % (no condensation)
Dimensions
Downloads
Accessories
ZK-NOE-10-500-S-PADP | Encoder cable NOE 0.5m |
|
|
ZK-NOE1-10-500-S | Encoder cable NOE 0.5m |
|
|
ZK-NOE1-10-2000-S | Encoder cable NOE 2m |
|