GPLE40-2S-20 – Precision planetary gearboxes
The spacer sleeve MK-DH-6,35-8-GPLE40 must also be ordered if this gearbox will be attached to motors with an 6,35 mm shaft.
Technical Data
-
Reduction Ratio 20
-
Max. Output Torque 32 Nm
-
Max. Backlash 19 ´(arc minutes)
-
Flange Length L1 27.5 mm
-
IP-Protection Gearbox IP54
-
For Motor Size NEMA 17
-
Moment of Inertia 1.9 kg mm²
-
Admissible Axial Shaft Load 160 N
-
Rated Output Torque 20 Nm
-
Efficiency 96 %
-
Length "L" 52 mm
-
Weight 0.45 kg
-
Service Life 30000 h
-
Operating Temperature -25 to +90 °C
-
Max. Input Speed 18000 rpm
-
Admissible Radial Shaft Load 160 N