WD16050-5620-23E – Wheel drive
Technical Data
-
Wheel Diameter 160 mm
-
Height 170 mm
-
Load Capacity 400 kg
-
Efficiency 94 %
-
Max. Output Torque 46.06 Nm
-
Mounting bracket
-
Weight 4.8 kg
-
Wheel Width 50 mm
-
Wheel Material Vulkollan
-
Reduction Ratio 20
-
Rated Output Torque 23.03 Nm
-
For Motor Size NEMA 23, NEMA 24
-
Moment of Inertia 22 kg mm²
-
Operating Temperature -