WD20050-5611-60X – Wheel drive
Technical Data
-
Wheel Diameter 200 mm
-
Height - mm
-
Load Capacity 400 kg
-
Efficiency 94 %
-
Max. Output Torque 40.54 Nm
-
Mounting bracket
-
Weight 4.5 kg
-
Wheel Width 50 mm
-
Wheel Material Vulkollan
-
Reduction Ratio 11
-
Rated Output Torque 20.27 Nm
-
For Motor Size 60 mm (BLDC)
-
Moment of Inertia 107 kg mm²
-
Operating Temperature -