GPLE40-3S-80-F56 – Precision planetary gearboxes
Technical Data
-
Reduction Ratio 80
-
Max. Output Torque 32 Nm
-
Max. Backlash 22 ´(arc minutes)
-
Flange Length L1 0.96 in
-
IP-Protection Gearbox IP54
-
For Motor Size NEMA 23, NEMA 24
-
Moment of Inertia 1.9 kg mm²
-
Admissible Axial Shaft Load 160 N
-
Rated Output Torque 20 Nm
-
Efficiency 90 %
-
Length "L" 2.5 in
-
Weight 1.2 lb
-
Service Life 30000 h
-
Operating Temperature -25 to +90 °C
-
Max. Input Speed 18000 rpm
-
Admissible Radial Shaft Load 160 N