LA561S20-B-TSCA – Non-captive linear actuator – NEMA 23
Availability
Please click on „Combine Article” or the plus sign to start the configurator.
Technical Data
-
Size 56 mm
-
Shaft end double
-
Speed 30 mm/s
-
Thread Diameter 10 mm
-
Resolution 10 µm/step
-
Inductance per Winding 4.3 mH
-
Max. Axial Play 0.07 mm
-
Weight 0.65 kg
-
NEMA 23
-
Peak Force 938.9 N
-
Current per Winding 2 A
-
Thread Lead 2 mm
-
Resistance per Winding 1.5 Ohm
-
Socket Length "L" 22 mm
-
Length "A" 50.3 mm
Dimensions
Force-Velocity Curve
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Maximum short-term static load that may be reached when the service life is taken into account.
Force
|
Output power
|
Recommended load limit
|
Force [N] at 3.10 mm/s
|
||
---|---|---|---|---|---|
2A 24V |
|
861.89 | |||
|
|||||
|
Downloads
Accessories
ZK-VHR-6-300-4 | Motor cable SCA56, SCB56, SCB60, LA56, LSA56, 0.3m |
|
|
NANOLUBE-50G | Bearing grease |
|
|
SCREW-AAA-TSCA-1000 | Lead screw with trapezoidal thread |
|
|
SCREW-ABA-TSCA-300 | Lead screw with trapezoidal thread |
|
|
SCREW-ABA-TSCA-200 | Lead screw with trapezoidal thread |
|