LSNUT-AAAG-TSCA – Threaded nut
Technical Data
-
Thread Code TSCA
-
Thread Diameter 0.3936 in
-
Number of Threads 1
-
Bolt Circle 0.87 in
-
Thread Type Trapezoidal
-
Thread Lead 0.07872 in
-
Corresponding Motors LSA…-TSCA
-
Mounting Hole Diameter 0.14 in