LSNUT-AGAJ-UQKE – Anti-backlash threaded nut with torsion spring
Technical Data
-
Thread Code UQKE
-
Thread Diameter 9.53 mm
-
Number of Threads 4
-
Bolt Circle 28.6 mm
-
Thread Type ACME
-
Thread Lead 10.16 mm
-
Corresponding Motors LSA…-UQKE
-
Mounting Hole Diameter 5.5 mm