LSNUT-AGAJ-TSGA – Anti-backlash threaded nut with torsion spring
Technical Data
-
Thread Code TSGA
-
Thread Diameter 10 mm
-
Number of Threads 2
-
Bolt Circle 28.6 mm
-
Thread Type Trapezoidal
-
Thread Lead 6 mm
-
Corresponding Motors LSA…-TSGA
-
Mounting Hole Diameter 5.5 mm