LSNUT-AGAC-TDBA – Anti-backlash threaded nut with torsion spring
Technical Data
-
Thread Code TDBA
-
Thread Diameter 3.5 mm
-
Number of Threads 1
-
Bolt Circle 15.2 mm
-
Thread Type Trapezoidal
-
Thread Lead 1 mm
-
Corresponding Motors LSA…-TDBA
-
Mounting Hole Diameter 3.2 mm