LSNUT-AGAE-UKAS – Anti-backlash threaded nut with torsion spring
Technical Data
-
Thread Code UKAS
-
Thread Diameter 6.35 mm
-
Number of Threads 1
-
Bolt Circle 19.1 mm
-
Thread Type ACME
-
Thread Lead 0.79 mm
-
Corresponding Motors LSA...-UKAS
-
Mounting Hole Diameter 3.6 mm