LSNUT-AGAE-UKDE – Anti-backlash threaded nut with torsion spring
Technical Data
-
Thread Code UKDE
-
Thread Diameter 6.35 mm
-
Number of Threads 2
-
Bolt Circle 19.1 mm
-
Thread Type ACME
-
Thread Lead 3.18 mm
-
Corresponding Motors LSA...-UKDE
-
Mounting Hole Diameter 3.6 mm