GPLE22-2S-9 – Precision planetary gearboxes
Technical Data
-
Reduction Ratio 9
-
Efficiency 80 %
-
Length "L" 1.3 in
-
Weight 0.22 lb
-
Service Life 10000 h
-
Moment of Inertia 0.09 kg mm²
-
For Motor Size NEMA 8, NEMA 11, NEMA 17
-
Admissible Radial Shaft Load 20 N
-
Rated Output Torque 1.5 Nm
-
Max. Backlash 55 ´(arc minutes)
-
Flange Length L1 0.17 in
-
IP-Protection Gearbox IP43
-
Operating Temperature -25 to +90 °C
-
Max. Input Speed 4500 rpm
-
Admissible Axial Shaft Load 20 N