GPLL22-25 – Economy planetary gearboxes
Technical Data
-
Reduction Ratio 25.2
-
Max. Output Torque 0.9 Nm
-
Max. Backlash 150 ´(arc minutes)
-
Flange Length L1 5 mm
-
Service Life 1000 h
-
Operating Temperature -10 to +80 °C
-
Admissible Axial Shaft Load 7 N
-
Rated Output Torque 0.3 Nm
-
Efficiency 70 %
-
Length "L" 28 mm
-
Weight 0.051 kg
-
For Motor Size NEMA 8, NEMA 11
-
Max. Input Speed 9000 rpm
-
Admissible Radial Shaft Load 10 N