APBA80M048030-EB –  Brushless DC motor IP65 – 80 mm

Availability

Combine article
Please click on „Combine Article” or the plus sign to start the configurator.

Technical Data

  • Size 3.1 in
  • Rated Voltage 48 V
  • Peak Torque 1011.11 oz-in
  • Rated Speed 3000 rpm
  • Rotor Inertia 1240 gcm²
  • Line to Line Inductance 0.28 mH
  • Encoder  
  • Operating Voltage (Encoder) 5 V
  • Weight 7.5 lb
  • Encoder Resolution 2500 CPR
  • Shaft Keyway with key 
  • Rated Power 750 W
  • Rated Torque 337.04 oz-in
  • Rated Current 22.2 A
  • Torque Constant 10.7 Ncm/A
  • Line to Line Resistance 0.05 Ohm
  • IP-Protection Motor IP65 
  • Encoder Type incremental 
  • Length "A" 7.1 in
  • Brake  
  • Holding Torque (Brake) 453.16 oz-in

Dimensions


Torque Curves

Created with Highcharts 9.3.3Torque [Nm]Speed [rpm]Efficiency [%]00.501.001.502.002.503.003.504.003 2003 6004 0004 4004 8000255075100
Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Speed
Output power
Efficiency
Input Power
Power loss
Current consumption
Speed [rpm] at 4,106.50 Nm
40A 48V
 
 
 
 
 
 
n/a

Knowledge Base

Brushless direct current motors, abbreviated as BLDC motors, are – despite their name –  three-phase current synchronous machines: the rotor follows a magnetic rotational field and the movement is synchronous to the AC voltage applied to the windings. This motor type is frequently referred to as "brushless direct current motor" because, in many applications, it replaces direct current motors with brushes (brushed DC or commutator motors).…
More details