Low-Noise Planetary Gearboxes – Sizes

GP42-N

GP42-N – Low-noise planetary gearboxes

Low-noise gearboxes for brushless DC motors and stepper motors with NEMA 17 flange (42 mm) and the external rotor motors of the DF45 series. Available as one-stage or two-stage gearbox.
  • Reduction Ratio 4  - 30 
  • Rated Output Torque 0.8 Nm - 4.9 Nm
  • Efficiency 81 % - 91 %
  • Max. Backlash 34 ´(arc minutes) - 48 ´(arc minutes)
Quiet gearboxes for stepper motor and brushless dc motor. Low noise.

GP56-N – Low-noise planetary gearboxes

Low-noise planetary gearboxes with smooth running characteristics for motors in sizes NEMA 23/24 (56/60 mm) and external rotor motors. The gearboxes come in nine different versions.
  • Reduction Ratio 3.24  - 35.05 
  • Rated Output Torque 1.5 Nm - 11.8 Nm
  • Efficiency 85 % - 93 %
  • Max. Backlash 18 ´(arc minutes) - 43 ´(arc minutes)

Low-noise gearboxes  –  Filter

Please wait while productfinder is loading ...

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous duty region
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous duty region
Torque [Nm] at {{ curve.comparePoint | number : 2 }} rpm Speed [rpm] at {{ curve.comparePoint | number : 2 }} Nm
{{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}

{{ curve.panelTitle }}

Recommended load limit:
Maximum short-term static load that may be reached when the service life is taken into account.
Recommended load limit
Continuous duty region
Force [N] at {{ curve.comparePoint | number : 2 }} mm/s Speed [mm/s] at {{ curve.comparePoint | number : 2 }} N
{{ dataRow.max_power }}A {{ dataRow.voltage }}V {{ dataRow.wiring }}
 
 
 
{{ curve.calculateValueAtComparePoint(dataRow) }}
  • {{ attribute.label }}
Instructions/Help Share results

{{ pfinder.totalResults }} Results

Show